Choose your region and language

Go

Menu

Generator circuit-breaker monitoring system GMS600

One step ahead towards digitalization

Hitachi Energy's next-generation monitoring system GMS600 simplifies and enhances generator circuit-breaker (GCB) monitoring, enabling preventive and predictive maintenance. It supports the overall increase of power plant safety and reliability while enabling cost-effective lifetime management. Built on the well-proven technology, it offers unique features such as:

  • Gas monitoring and trending
  • Temperature monitoring of primary conductors
  • Ablation monitoring
  • Contact timing measurement system

All the GMS600 offerings provide the following functions:

  • Time to maintenance analysis provides information of the remaining time until the next overhaul of the GCB.
  • Supervision of GCB operating mechanism to detect changes in performance characteristics for early and preventive planning of correcting actions.
  • Warning and alarm indications are displayed locally on the GMS600 via LEDs and remotely within the web client application.
  • Data Logging is a powerful feature of GMS600 that allows comprehensive analysis of any event involving GCB.
  • Web server functionality allows to access GMS600 via Ethernet by any internet browser and to visualize, download, and export logged data.

Based on Hitachi Energy's well-proven Relion® Series 650, the GMS600 platform provides an accurate indication of time remaining before the GCB needs servicing, an efficient data logging system, and an intuitive network interface via web client application.

GMS600 provides full control of GCB operational parameters enabling preventive and predictive maintenance. It supports the overall increase of power plant safety and reliability whilst enabling cost-effective lifetime management by the EnCompass™ Service Agreement of Hitachi Energy.

It includes benefits such as:

  • Customized report with an overall summary of the GCB fleet condition and detailed technical analysis for every single GCB.
  • Reduced maintenance costs with Hitachi Energy recommendations and service due dates based on the breaker condition and the usage of the GCB.
  • Harmonized maintenance planning allowing power plant operators to better coordinate GCB maintenance activities within the scheduled plant shutdowns.
  • Prolongs lifetime of GCB avoiding unplanned outages of the breaker for the best cost-effective lifetime management.

Applications

  • Suitable for all Hitachi Energy GCBs
  • GMS600 can be also integrated in new GCBs or retrofitted into existing GCB applications

Why Hitachi Energy?

  • Intelligent electronic device based on Hitachi Energy's well proven protection and control Relion® series 650
  • GMS600 uses IEC 61850 or DNP3 protocols, enabling interoperability, flexibility and reliability in data transfer
  • Hitachi Energy experts at your fingertips through Value Based Customer Care (VBCC), a unique expert knowledge from Hitachi Energy
Variants G GT GA
GTA GAplus GTAplus
Gas monitoring x x x x x x
Temperature monitoring   x   x   x
Ablation monitoring     x x x x
Contact Timing Measurement system          x x

Something caught your eye?

Our sales team will get in touch with you