Choose your region and language

Go

Menu

London Skyline Panorama at Twilight

Data Centre World London 2024

March 6 - 7, 2024 | London, United Kingdom

Wednesday, 06.03.2024, 09:00 - Thursday, 07.03.2024, 17:00 GMT
London, United Kingdom
ExCeL London, Royal Victoria Dock, 1 Western Gateway

Join us in London

Join us for Data Center World London from the 6th – 7th March 2024 where thousands of our peers will be sharing insights and inspirations on scalable solutions for a sustainable future.

Our team will be available across these two days to offer insight, discuss your strategic objectives and showcase our portfolio of solutions that promise to anchor your business in a world of change and technological evolution.

Stop by booth D675 as we discuss the driving factors for sustainable change across our industry, such as:

  • How data centers can become more sustainable on their journey to carbon reduction net zero
  • The route to becoming a green data center
  • How to increase and promote efficiency
  • Data center infrastructure management (DCIM)
  • Cost optimization
  • And finally, the economics of data centers

Schedule a meeting with us to discuss your interests and we look forward to seeing you at the event! 


Exclusive showcases

Kicking off our first 2024 data center event with a bang, we will have an exclusive 3D model of our Grid-eXpand™ prefabricated substation​ and our HyFlex™ Hydrogen Power Generator​ to demonstrate innovation and efficiency. We invite you to explore these revolutionary technologies up close. Discover the future of energy and find solutions that will drive your business forward.

3D model of our innovative Grid-eXpand™ solutions

A faster, easier and more efficient way to fast-track project execution and increase power grid capacity to your data center? Then be sure to drop by and check out our 3D Grid-eXpand™ model.

This modular & prefabricated grid connection solution can be tailored to meet your specific needs and grid code requirements.

Emission-free alternative to diesel-powered generators

Unlock the power of hydrogen and power your assets with clean energy using our hydrogen power generator as a sustainable alternative to conventional fossil fuel generators.

Get ready to be taken through a 3D model of our brand-new plug and play HyFlex™ hydrogen power generator.

Based on zero emission fuel cell technology, this easily transportable container not only converts hydrogen to clean electricity with minimal noise emissions, but can be fully configured to match your specific energy and power requirements.


 

Where?

ExCeL London,
Royal Victoria Dock,
1 Western Gateway,
London
E16 1XL
 

Stand D675


 


Hear us speak

Keynote Theatre, 06 March: 14:40-15:05
Enhancing data center uptime through innovative transformer design

Data centers require a reliable and resilient electrical supply to guard against transient voltage spikes that can cause costly downtime, equipment damage, and data loss.

These transients often stem from switching operations in Vacuum Circuit Breakers but our Transformers are equipped with Transient Voltage Protection (TVP®) Technology, providing a solution for mitigating these risks.

Join Miguel Osuna Perez, Global Transformers Industry Network Leader for Data Centers and José María Fernandez, Business Development Manager for Dry Transformers in Data Center, Wind, and Power Generation Segments, Greg Collison, European HyperScale Account Manager, UK & I Data Center Lead, and Jamie Cameron, Associate Director from Cundall, as they discuss how TVP technology helps ensure the uninterrupted operation of your data center infrastructure, safeguarding your critical operations and valuable data.

Check full conference agenda here.

Presenters

José María Fernandez

Global Transformers Industry Network Leader

Miguel Osuna Perez

Industry Network Leader for Data Centers, Transformers

Greg Collison

European HyperScale Account Manager,
UK & I Data Center Lead

Jamie Cameron

Associate Director, Cundall

What Can You Expect?

50+

countries

30%

end users

14k+

visitors

54%

C-suite

At Hitachi Energy, we secure reliable power for your data center, with an integrated, eco-friendly design so that a sustainable future is within your control.

Our tailored solutions and services serve the value chain, supporting fast deployments with a complete portfolio for the design, build and operation of your data center. ​

Below are some of the solutions we’ll be discussing at DCW London. If there’s anything you’d like to talk about, please secure your time by booking an on-site meeting.

Bridging the gap between the grid and the data center

Our global footprint ensures that we can provide you with the local support that is essential to building new facilities at multiple sites. Benefit from our unprecedented expertise in optimizing the design of the grid connection in the very early phases of your project.

360° life cycle services

Benefit from Services for optimized design, operation and maintenance through early engagement

Fast-track deployments

Add capacity as fast as possible by building new facilities at multiple sites or through data center expansion

400%

Growth in datacenter traffic over 3 years

+25

Years of experience with data centers

Wide-Angle Panorama Shot of a Working Data Center With Rows of Rack Servers. Red Emergency Led Lights Blinking and Computers are Working. Dark Ambient Light.

Book a meeting with our team

Let's make your data center ambitions a reality.