Compact, DIN-rail mounted cellular router - TRO610
The compact and ruggedized form factor of the TRO610 cellular router provides state-of-the-art communications and cybersecurity specially designed for Industrial Internet of Things (IIoT) use cases in utility, smart city, oil and gas, manufacturing, mining operations, and renewables.
Key highlights
- Compact form
- Reliable and secure operations
- Backwards compatible
- Industry-certified
- Product details
- Resources
- FAQ
Overview
As intelligent field devices become pervasively distributed across power distribution networks, the TRO610 from Hitachi Energy provides you with mission-critical connectivity and greater efficiency by enabling a wider variety of edge applications.
The TRO610 is an economical, small form-factor router, ruggedized and purpose-built for mission-critical applications in harsh industrial environments. With the TRO610’s advanced capabilities like edge computing and multiple secure connectivity options, you can lay the foundation for grid modernization and future modern grid applications.
Its edge computing capabilities, state-of-the-art security, support for Bluetooth connectivity for sensor data, and industry standards compliance make the TRO610 a very compelling solution for public agency applications as well as those in the utility, petrochemical, and discrete manufacturing ecosystems.
In addition to power distribution applications, the TRO610 provides you with the secure connectivity essential for reliable operations of large-scale IIoT deployments across public safety, emergency response, industrial automation, autonomous vehicles, and multiple other use cases.
The router’s global 4G support also is ideal for public, private, and dedicated networks, with variants supporting Anterix, 410 MHz, and 450 MHz networks.
With the TRO610, you gain always-on connectivity for cellular networks deployed in field area networks (FAN) and extended fleet ecosystems that underpin energy management applications and utilities’ distribution network operations.
Features
Up to two 1 Gigabit Ethernet interfaces for connecting wired clients
Optional Bluetooth radio for local sensor connectivity
2x2 cellular antennas that provide cellular service through a selection of technologies (2G/3G/4G/private LTE) across a large selection of bands globally
Serial interfaces providing connectivity to legacy devices already deployed in the field
Optimized DC power supply and efficient power consumption ensure reliable operation for long life-cycle deployments