Generator circuit-breaker HEC 10 up to 210 kA
High-performance system solution for demanding power plant applications
HEC 10 GCB is a compact design capable of carrying normal currents up to 29,000 A as well as interrupting short-circuit currents up to 210 kA to protect the most critical generator applications up to 1,500 MW. Based on the well-proven HEC technology with over two decades of successful field experience, it is an enhancement of type HEC 7/8/9 with the following features:
- Fully type-tested exceeding the mandatory requirements of the latest GCB standard IEC/IEEE 62271-37-013
- Equipped with an enhanced passive cooling system design based on the most advanced passive heat pipe technology, patented by Hitachi Energy
- Features HMB-8 from the most reliable* spring operating mechanism family to provide safe performance throughout the entire lifespan of the GCB
- Developed to protect the most demanding generator applications, having a rated generator-source short-circuit breaking current of 160 kA according to G2 class**
- Fully assembled and factory tested, brings substantial savings in time and cost for installation and commissioning
Applications
- New installations, replacement and retrofit of power plants up to 1,500 MW
- Demanding generator applications according to G2** class
Why Hitachi Energy?
- Third generation of HEC technology encompassing almost two decades of Hitachi Energy successful field experience
- Fully type-tested exceeding the mandatory requirements of the latest GCB standard IEC/IEEE 62271-37-013
* Most reliable spring operating mechanism as per paper A3-206 presented at CIGRE 2012
** For GCB with a rated generator-source short-circuit breaking current characterized at contact separation by a degree of asymmetry of 130 percent with the assigned a.c.component (alternating current) of the rated generator-source short-circuit breaking current.
Available options:
Brief performance data
| Type | HEC 10-170L | HEC 10-170XL | HEC 10-210L | HEC 10-210XL |
|---|---|---|---|---|
| Rated maximum voltage [kV] | 31.5 | 31.5 | 33 | 33 |
| Rated frequency [Hz] | 50 / 60 | 50 / 60 | 50 / 60 | 50 / 60 |
| Rated power frequency withstand voltage [kV] (circuit-breaker / line disconnector) |
80 / 90 | 80 / 90 | 80 / 90 | 80 / 90 |
| Rated lightning impulse withstand voltage [kV] (circuit-breaker / line disconnector) |
150 / 165 | 150 / 165 | 150 / 165 | 150 / 165 |
| Rated normal current [A] | up to 20,000 | up to 29,000 | up to 20,000 | up to 29,000 |
| Rated short-circuit breaking current [kA] | 170 | 170 | 210 | 210 |