Generator circuit-breaker HECS-R for 80-130 kA
The world’s most compact generator circuit-breaker (GCB)
HECS-R is the world’s most compact GCB, which makes it ideal for replacement and retrofit. The three circuit breaker poles, together with the hydro-mechanical spring drive, supervisory, and control elements, are mounted on a common frame. Phase distance can easily be selected to suit the connected busbar.
Based on the reliable HECS platform, the product group with the most sold GCBs, this breaker supports all power plants between 80-300 MW to increase safety and efficiency. It is suitable for both open and cubicle installations.
Applications
- Replacement and retrofit of power units up to 300 MW
- Power plants with the smallest space requirements
Why Hitachi Energy?
- Easy installation with lower installation costs
- No additional auxiliary equipment
- Fully type tested according to IEEE C37.013, the worldwide GCB standard
- Most compact design
Available options:
Brief performance data
Type | HECS-100R | HECS-130R |
---|---|---|
Rated maximum voltage [kV] | 25.3 | 25.3 |
Rated frequency [Hz] | 50 / 60 | 50 / 60 |
Rated power frequency withstand voltage [kV] | 60 | 60 |
Rated lightning impulse withstand voltage [kV] | 125 | 125 |
Rated normal current [A]: 50 Hz | up to 9,000 | up to 9,000 |
Rated normal current [A]: 60 Hz | up to 8,600 | up to 8,600 |
Rated short-circuit breaking current [kA] | 100 | 130 |
Something caught your eye?
Our sales team will get in touch with you