HVDC Light®(VSC)
Interconnecting Europe and beyond
HVDC Light®, based on VSC technology (Voltage Sourced Converter), is designed to transmit power underground and underwater, also over long distances. It offers numerous environmental benefits, including “invisible” power lines, neutral electromagnetic fields, oil-free cables and compact converter stations.
HVDC Light® increases the reliability of Hitachi Energy, and the technology extends the economical power range of HVDC transmission down to just a few tens of Megawatts (MW). In the upper range, the technology now reaches 3,000 MW and ±640 kV - enough electricity to power several million households and enable power transmission over 2,000 kilometers. The system design enables compact converter stations – a big benefit in applications like offshore wind and interconnections.
What is HVDC Light®?
HVDC Light® is quick to install and provides an alternative to conventional AC transmission systems and local generation in several cases, such as:
- Connecting wind farms to the onshore grids
- Underground power links
- Providing shore power supplies to islands and offshore oil & gas platforms
- Connecting asynchronous grids
- City center infeed
Utilities are under extreme pressure to meet consumer and regulatory demands for a high-quality, competitively priced power supply that has a low environmental impact. The expansion of AC transmission capacity is often limited by local planning regulations and the concerns of local residents who object to the installation of new overhead lines.
Why HVDC VSC solutions from Hitachi Energy?
HVDC VSC technology from Hitachi Energy helps to expand transmission capacity, minimizes environmental impact and also improves the quality of the power supply.
- Over 90 years of HVDC experience
- More than 120 HVDC projects worldwide
- 25 years of experience within HVDC Light® (VSC) technology
- We have installed more than half of all VSC HVDC links in the world
- Dedicated customer service and comprehensive project management
- The highest level of integrity
Our offering
Related offering
Related articles
Contact us
Submit your enquiry and we will contact you