Current Transformer IMB (36 - 800 kV)
Flexible design enables customer-tailored solutions
IMB oil-minimum current transformers are based on a tank type (hairpin) design and available with porcelain or silicone rubber insulators.
Hitachi Energy current transformers are tailor-made. The combination of different tank sizes, expansion systems, primary windings etc.,makes it possible to meet most customer requirements from 36 kV up to 800 kV.
More than 170,000 units have been delivered and installed all over the world - from desert to arctic climates by Hitachi Energy. Comprehensive service records show that the failure rate of IMB current transformers is up to four times lower than the industry average.
Applications
- Revenue metering
- Protective relaying
- System control and indication of power flow
Why Hitachi Energy?
- For revenue metering and protection in high voltage networks, the oil-paper insulated current transformers IMB has the highest base in the world.
- Due to the low center of gravity, the IMB is very suitable for areas with high seismic activity.
- It is designed for a wide range of conditions, from polar to desert climate
- The flexible tank type design allows large and/or many cores
- The unique quartz filling minimizes the quantity of oil and permits a simple and reliable expansion system. The quartz filling also provides a mechanical support to the cores and primary winding.
- Hitachi Energy's vast experience and expertise enables in finding the optimum solutions as per site requirements.
Brief performance data
IMB | ||
---|---|---|
Installation | Outdoor | |
Design | Tank (Hairpin) type | |
Insulation | Oil-paper-quartz | |
Highest voltage for equipment | kV | 36 - 800 |
Max. primary current | A | Up to 4000 |
Short-circuit current | kA/1 sec | Up to 63 |
Insulators | Porcelain On request silicon rubber |
|
Creepage distance | mm/kV | ≥ 25 Longer on request |
Ambient temperature | ºC | 40 to +40 |
Design altitude | m | Maximum 1000 (Standard) Others on request |
Accuracy | Meets all IEC and IEEE metering and protection classes |
Related offering
Something caught your eye?
Our sales team will get in touch with you