60Pak module
The new 60Pak module offers highest performance, outstanding reliability and increased overload capability. 60Pak modules are now available for sampling.
Part number | VRRM (V) | IFAVm (A) |
Configuration | Housing | Plecs model | Offer |
---|---|---|---|---|---|---|
5SET 0540T1800 | 1800 | 522 | Thyristor / thyristor (phase leg) | 60 mm | XML | Request |
5SEG 0540T1820 | 1800 | 522 | Thyristor / diode (phase leg) | 60 mm | XML | Request |
5SEE 0540T1830 | 1800 | 522 | Diode / thyristor (phase leg) | 60 mm | XML | Request |
5SED 0890T2240 | 2200 | 889 | Diode / diode (phase leg) | 60 mm | XML | Request |
5SED 0890T2250* New | 2200 | 889 | Diode / diode (common anode) | 60mm | XML | Request |
5SED 0890T2260* New | 2200 | 889 | Diode / diode (common cathode) | 60mm | XML | Request |
5SED0600T6540* New | 6500 | 490 | Diode / diode (phase leg) | 60mm | Request |
* Contact factory
Something caught your eye?
Our sales team will get in touch with you