Choose your region and language

Go

Menu

Insulated Gate Bipolar Transistor (IGBT) and diode modules with SPT, SPT+, SPT++ and TSPT+ chips

Hitachi Energy's IGBT power modules are available from 1700 to 6500 volt as single, dual / phase-leg, chopper IGBT and dual diode modules. The high-power HiPak IGBT modules feature low losses combined with soft-switching performance and record-breaking Safe Operating Area (SOA). The newly introduced 62Pak and LoPak fast switching medium-power IGBT modules feature lowest switching losses, full 175 °C operation with full square SOA and standard package allowing drop-in replacement.
For downloading and printing of data sheets in PDF format, click on the part numbers. 

 

productImage.imageAlt
Part Number Voltage
VCES (V)
Current
IC (A)
Type Package  Offer
5SNG 0600R120501 1200 2 x 600 Phase leg IGBT LoPak Request
5SNG 0600R120591 1200 2 x 600 Phase leg IGBT LoPak Request
5SNG 0900R120501 1200 2 x 900 Phase leg IGBT LoPak Request
5SNG 0900R120591 1200 2 x 900 Phase leg IGBT LoPak

Request

Highlights

power plant engineer for substation

Contact us

Submit your enquiry and we will contact you