Choose your region and language

Go

Menu

Surge arrester POLIM-X ND

Silicone-housed surge arrester for DC traction system up to 3 kV with class DC-C

POLIM-X ND is a surge arrester with metal-oxide (MO) resistors without spark gaps directly molded in silicone housing, grey color, designed and tested according to IEC 62848-1 / EN 50526-1. POLIM-X..ND also has other certifications:

  • Shock and vibration tested according to IEC 61373
  • Fire and smoke behavior tested and classified according to EN 45545-2

It is used for secure protection of DC traction systems against overvoltages from atmospheric discharges and switching conditions.

The arresters also meet the requirements for A1/A2 functions according to the VDV 525 recommendation:

  • A1 – overvoltage protection of equipment connected to traction supply voltage
  • A2 – overvoltage protection for apparatus connected to the running rails

Applications

  • Fixed installations in DC traction systems (A1)
  • Equipment on rolling stock and locomotives (A1)
  • High speed trains
  • Devices in DC installations

Brief performance data

    POLIM-X ND
DC class   DC-C
Continuous voltage through arrester (Uc=Ur) kV DC 1.0-4.7
Short-circuit current (Is) kA DC 40
Charge transfer capability (Qt) As 7.5
Thermal energy rating (Wth) kJ/kV (Ur) 28.0

 

For more details see the data sheet in downloads below.

Get to know more

Something caught your eye?

Our sales team will get in touch with you