The challenges of offshore wind power
Installing and operating transformers with marine conditions
- The harsh environment makes the installation, operation, and maintenance of offshore wind turbines and substations challenging, with a high focus on technical demand.
- Ambient exposure, corrosion, vibrations, and inclinations of mechanical structures require non-standard transformer solutions.
Connecting power to the grid over long distances while entering deeper water
- Transformers are critical assets for wind turbines and substations, as they are required to generate, collect, and connect power to the grid.
- Thus, the maximum reliability, availability, and maintainability of a transformer is a must.
Reducing the Levelized Cost of Energy (LCOE) despite complex projects and conditions
- It is as complex as it sounds – connecting power from offshore to the grid is not an easy task. Nevertheless, the Cost of Energy needs to be reduced yearly to maintain competitiveness and business attractiveness for the generation source.
- For this purpose, our transformer team offers global and local engineering and service support, innovative solutions, and continuous R&D investments that seek to optimize the project’s timeline.
Our Solution
OceaniQ™ Portfolio
A portfolio of transformers and shunt reactors specifically designed and ruggedized for marine conditions, including floating.
Customized solutions to secure design for trouble-free operation and maintenance. Reliability, availability, and maintainability for cost optimization and increased safety during lifetime
Why choose Hitachi Energy Transformers for offshore wind power
We are transformer experts for offshore wind applications.
With almost 20 years of experience manufacturing transformers for offshore applications, we are your trusted partner with a global and regional set-up.
We are your project lifetime partner.
We provide full support from early-stage definition through project execution to service.
We make complex things simple.
Our complete and qualified portfolio – OceaniQ™ – from wind turbines to collecting substations. It is specifically designed for harsh environments.
We have pioneering technology.
We deliver quality. Our customized transformer designs have innovative features. They are being used to develop the largest offshore turbines and new applications, such as floating applications.
We play global and local.
Our production capacity is the largest in the market, and expansion is ongoing. Dynamic allocation and flexible sourcing concepts ensure the project's milestones.
Market leader with a complete portfolio
Active from 1993 in the wind segment and since 2005 for offshore wind application.
>27 GW
>28000
>1000
Discover and Explore
See our offering
Related News and Customer Stories
Read more about our inspiring projects in offshore wind.