TXpert™ Bushing monitoring solution provides real-time bushing monitoring for power transformers according to the two main technologies: voltage reference and sum of current. It combines the CoreTec™ 4, TXpert™ Hub with our TXpert™ Ready bushing sensors to provide a turnkey solution for digital bushing monitoring and enable smarter decisions based on data-driven intelligence.
It can monitor 1, 3, or 6 bushing configurations and warn you early about incipient faults developing in a bushing. It is available for installation in both new transformers as well as retrofit applications for most brands or types.
- Continuous monitoring of bushing health parameters
- Connectivity to CoreTec™ 4, the TXpert™ Hub
- All bushing types (oil-filled or dry) with a tap connector
- Bushing health readings:
- Dissipation factor (Tanδ)
- Capacitance