Oslo Airport
Customer Story | 2 min read
Customer Story | 2 min read
Avinor has long relied on a facility-wide supervisory system to control and coordinate the many airport functions. Avinor needed to enhance system security while ensuring that the system continues to provide highly reliable control of these functions. They also needed to ensure that the system is able to accommodate a significant airport expansion in the near future.
Airports represent a complex operating environment with many separate areas and functions that must be controlled and coordinated. At Oslo Airport, each of those functions – including baggage, departures, doors, HVAC, fire/security, and others – are controlled locally via a technical management system (TMS). Those subsystems, 23 in all, roll up to a superior SCADA system, the airport’s central technical maintenance system (CTMS).
“Network Manager primarily serves as the process data center for the entire airport,” says Arne Saugstad, a senior sales executive for Hitachi Energy's Enterprise Software product group. “It also provides central control of the subsystems and, through Network Manager’s advanced alarm processing, enables a single, centralized alarm system. It also serves as the conduit for sharing information across those subsystems. The CTMS comprises approximately 55,000 indications (e.g., on/off, open/closed), measurements (e.g., temperature, pressure, RPM), and setpoints for process controls.”
Overview | |
---|---|
Location | Norway |
Industry | Transportation |
Solutions used | Network Manager SCADA |
As the number and complexity of our systems continues to expand, the value of Network Manager grows.