AFS650/655 DIN-rail Switch
Product not available anymore.
The product you are looking for is not available anymore.
Product lifecycle announcement AFF/AFS
For more information, you can contact us by clicking on the Contact button at the bottom of the page.
For more information about the AFS650/655 DIN-rail Switch product lifecycle (support, repairs). You can download the product-withdrawal letter. The dates given apply to all customers, which do not have a Service Level Agreement (SLA) with Hitachi Energy, containing different milestones.
For more information, you can contact us by clicking on the Contact button at the bottom of the page.
- Data
- DIN Rail mounted managed Ethernet switch (wall mounting possible)
- Metal housing
- Up to 10 ports (electrical, optical or SFP cages)
- Up to 3 GbE ports (electrical, SFP or Combo ports)
- Multimode and Single Mode versions available
- Huge variety on optical ports (e.g. SFP cages, SC, ST)
- SFP’s in various versions available (MM, SM, single fibre)
- Low voltage (18 - 60 VDC) or high voltage (48 - 320 VDC, 90 - 265 VAC) power supply
- Redundant power supply possible
- Typical power consumption: 12 - 21 W
Contact us
Submit your enquiry and we will contact you