Transformer Wheels
Hitachi Energy offers a comprehensive portfolio of transformer wheels (DIN 42561) for distribution and power transformers. Our focus on material excellence and a broad selection of wheel types and diameters make Hitachi Energy your partner of choice.
Key Features
- Hitachi Energy's transformer wheels have a carrying capacity from 500 to 6,000 kg.
- The transformer wheels are made from steel and cast iron.
- The surface finish of the transformer wheels is available in either wet or electrostatic powder coating.
- Available in Form Z with bolt, Form F with lock, and Form R with flange and with available diameters of 125mm, 160mm, and 200mm.
Transformer Wheel
Precision and Quality
Before leaving our factory, each transformer wheel is thoroughly tested for accuracy and efficiency.
- Dimensional control
- Dielectric strength of contacts
- Paint and surface control
- Conformity with customer requirements
Quick Quotes and Deliveries
We offer standard prices and quick delivery times for the products listed in Our Offerings. Our engineers can also provide customized solutions for your application if necessary.
Hitachi Energy offers a comprehensive portfolio of transformer accessories and services to meet our customers' evolving needs. We can bundle multiple accessories together so that transformer manufacturers can focus on delivering to their customers on time and without hassle.