Choose your region and language

Go

Menu

Hitachi Energy produces a comprehensive range of transformer valves for liquid-filled transformers that allow a device to be disconnected from the circuit without lowering the oil level below that of the valve itself. Our offering also includes throttle valves and flanged ball valves. Our focus on material excellence and a broad selection of different types of valves make Hitachi Energy your partner of choice

 

Key Features

  • Available in throttle valves NW80, with short or long lever, and ball valves without flange, with single or double flange
Transformer Valves

Transformer Valves

Precision and Quality

Before leaving our factory, each transformer wheel is thoroughly tested for accuracy and efficiency.

 

  • Dimensional control
  • Dielectric strength of contacts
  • Paint and surface control
  • Conformity with customer requirements

Quick Quotes and Deliveries

We offer standard prices and quick delivery times for the products listed in Our Offerings. Our engineers can also provide customized solutions for your application if necessary.

Hitachi Energy offers a comprehensive portfolio of transformer accessories and services to meet our customers' evolving needs. We can bundle multiple accessories together so that transformer manufacturers can focus on delivering to their customers on time and without hassle.

Transformer valves
Transformer Valves

Services to keep your preservation and mechanical accessories fit

Preservation and Mechanical Accessories

Browse our other accessories for transformer preservation and mechanical.

Support team

Our team is available 24/7.