Choose your region and language

Global
Argentina
Australia
Austria
Bahrain
Brazil
Bulgaria
Canada
Chile
China
Colombia
Czech Republik
Denmark
Egypt and North Africa
Finland
France
Germany
Greece
Hungary
India
Indonesia
Iraq
Ireland
Italy
Japan
Jordan
Kuwait
Malaysia
Mexico
New Zealand
Norway
Oman
Pakistan
Panama
Peru
Philippines
Poland
Portugal
Qatar
Saudi Arabia
Singapore
Slovakia
South Africa
South Korea
Spain
Sweden
Switzerland
Taiwan, China
Thailand
Türkiye
Ukraine
United Arab Emirates
United Kingdom
United States
Vietnam
English
Spanish
English
German
English
Portuguese
English
English
French
Spanish
Chinese
Spanish
English
English
English
English
French
German
English
English
English
English
English
English
Italian
Japanese
English
English
English
Spanish
English
English
English
English
Spanish
Spanish
English
Polish
English
English
English
English
English
English
English
Spanish
Swedish
German
French
Italian
English
English
English
English
English
English
English
English
Go

Menu

Hitachi Energy’s LoPak modules are a popular choice for active front ends or machine-side converters that connect the DC-link to the motor. Delivering the new product in standard packaging means that, even at lower voltages, engineers can not only create new inverter designs, but also easily upgrade their existing designs to handle higher power. The LoPak family enables faster time-to-market, reduces disruption of manufacturing lines, and offers the potential of lower unit costs.
 
Building on our experience of high-performance, high-reliability devices for voltages at 3300 V and above, we have expanded our portfolio by introducing a family of 1200 V power modules. Starting with a 1200 V 2 x 900 A module using an upgraded LoPak module package, the new products complement the existing 1700 V family.
 
These new modules feature the next generation of ultra-low-loss, rugged Trench IGBT technology to fabricate the silicon switch and optimized diode.
 
In addition to the standard use of a copper (Cu) base plate, press-fit connectors for the control terminals, and an option for pre-applied Thermal Interface Material (TIM) on the base plate, the improved LoPak housing includes:
 
•  A new Cu pattern on the DBC substrate to optimize the chip locations, minimizing the temperature interactions and stray inductance/capacitance/resistance of the package, while maximizing current sharing between the IGBT/diode pairs.
•  Use of Cu bond wire for the DBC/DBC and DBC/power terminal connections and an increased number of bond wires.

Get to know more