Integrated Testing Tool - ITT600
The Integrated Testing Tool ITT600 SA Explorer is designed for easy diagnosis and troubleshooting of IEC 61850-compliant substation automation systems and applications. It features convenient navigation, comprehensive presentation of application data, and support for consistency checks, both online and offline.
Key highlights
- Simplified IEC 61850 diagnosis and application testing
- Analysis and recording of GOOSE and Sampled Values
- From simple overviews to in-depth IEC 61850 details
- IED simulation with GOOSE and MMS data
- Product details
- Resources
- FAQ
Overview
With ITT600, you can use a single tool for all tasks, from verifying GOOSE and Sampled Values communication to running systemwide data consistency checks.
ITT600 facilitates the easy exploration of the IEC 61850 configuration in any protection and control IED, the visualization of GOOSE and Sampled Values messages, and the communication simulation of an IED. ITT600’s versatile functionality eliminates the need for multiple testing tools and helps engineers to isolate the root cause of system communication problems. This allows you to efficiently diagnose and troubleshoot substation automation applications, which significantly reduces testing and commissioning time.
The System Snapshot feature allows you to easily scan the system's health and configuration state, store it, and compare it to earlier scans.
ITT600 SA Explorer makes IEC 61850 systems easy to use. It translates the complex terminology of communication protocols into the standardized IEC 61850 language, making the essential information available to all users and allowing everyone to use the same tool.
Features
- Vendor-neutral implementation with support for IEC 61850 Editions 1, 2, and 2.1
Browsing of IED data models online and offline
Simulation of IED based on loaded SCL file, with GOOSE and MMS data
Graphical data flow display to understand MMS, GOOSE, and Sampled Values data flow
Visualization of GOOSE and Sampled Values messages
Protocol Analyzer with interpretation of IEC 61850 data based on SCL file
Lists for process events, security events, and data point values
Switch control panel with representation of all switching objects, allowing to control real IEDs or set positions of simulated switches
Comparison of IEC 61850 models online and offline
System snapshot feature for simple overview of the system's health, configuration, and communication conditions