Choose your region and language

Go

Menu

AFS670/675 19" Switch

Product not available anymore.

The product you are looking for is not available anymore.

Product lifecycle announcement AFF/AFS

For more information, you can contact us by clicking on the Contact button at the bottom of the page.

Ethernet switches remove the uncertainty from packet networks, preventing packet collision though network division and ensuring unimpeded message delivery. The ASF670 and 675 go further than that in delivering power over Ethernet (PoE) to four of the 28 ports available.

 Four Gigabit Ethernet ports ensure speed is never a problem, and support for optical connections including SFP cages, ST, & SC, ensures that connections take full advantage of the available bandwidth.

The switch will take a low voltage, DC, supply from 9.6v upwards, but will happily run from high-voltage DC or AC as available. It also supports a redundant supply to ensure continued connectivity in the event of supply failure.

Product image for: AFS670/675 19" Switch
  • 19” managed switch
  • Metal housing, ports on front or on rear (typical substation configuration)
  • Up to 4 GbE ports (optical, electrical or combo ports)
  • Up to 4 PoE ports (only with power supply type H/Z)
  • Low voltage (9.6 - 60 VDC) or high voltage (48 - 320 VDC
  • or 90 - 265 VAC) power supply
  • Redundant power supply possible
  • Spring clamps or connectors available
  • Typical power consumption without PoE: 10 - 40 W
  • Modular concept, 1 module for 2 ports needed, any combination possible (expect GbE & PoE); in total 12 slots
  • High port density
  • Up to 28 ports (electrical, optical or SFP cages)
  • Huge variety on optical ports (e.g. SFP cages, SC, ST)
  • MM and SM SFP’s in various versions available (MM, SM, single fibre)
power plant engineer for substation

Contact us

Submit your enquiry and we will contact you