Choose your region and language

Go

Menu

Liquid-filled Distribution Transformers

Hitachi Energy's liquid-filled transformers are manufactured in accordance with the most demanding industry and international standards. Our liquid-filled transformers can be used both for indoor and outdoor applications and can be provided with off-load tap-changers and on-load tap-changers.

 

Product scope

  • Liquid-filled distribution transformers
  • Dry-type distribution transformers
  • ANSI, IEC, and ISO 9001 international standards
  • Applications:
    • Utilities
    • Renewables
    • Oil and gas
    • Industrial
    • Data Centers

Why Hitachi Energy for distribution transformers?

  • More than 40 years in the market
  • The widest portfolio of distribution transformer products that meets challenging requirements
  • Perfected and developed technologies, including all applications
  • Continuous innovation, research, and development with a focus on customers
  • Focus factory concept with broad expertise in specific products - consistency in design, manufacturing, and testing
  • The biggest library of type-tested designs
  • More than 40,000 dry-type transformers operating all around the globe

Our Offerings

Single-phase distribution transformers up to 315 kVA

Medium distribution transformers (316-2,499 kVA)

Large-Medium (up to 10 MVA) and Large (up to 25 MVA) distribution transformers

power plant engineer for substation

Contact us

Submit your enquiry and we will contact you