Choose your region and language

Go

Menu

Amazing aerial panoramnic view on the Great Roman Colosseum ( Coliseum, Colosseo ,also known as Flavian Amphitheatre ) at sunset. Famous world landmark. Scenic urban landscape. Rome. Italy. Europe

CIRED 2023

June 12 - 15, 2023 | 00144 Roma, Italy

Meet us in Rome

From the 12th to the 15th of June, the Electricity Distribution Community will come together at this year’s CIRED international conference in the eternal city of Rome.
Participation in CIRED 2023 offers an opportunity to meet with up to 2500 experts and benefits from face-to-face interaction with key decision leaders in the field of Electricity Distribution.
An exhibition gathering over 140 companies will be running throughout the conference.

Energy companies today need to deliver success across the power value chain, while spearheading the transition towards a carbon-neutral future. Yet, ever-rising grid complexity coupled with the pressure to adapt to rapid changes in technology increase the already relentless demands placed on utilities’ aging and complex infrastructure and operations.

Transformation at enterprise scale is not easy, but Hitachi Energy is here to support you since more than 250 years. We've got the end-to-end technology and on-the-ground expertise to manage the complexity of our future energy system.

Real collaboration – and real value – starts with real talk. 

Featured Speakers

day 3
Wednesday 14 June
11:00 a.m. CET
Roundtable 10: Digital primary substation - An overview of state-of-the-art end development direction of primary substations
Digitalization is the key enabling factor for decarbonizing electrical energy generation and key for interoperability of decentralized energy generation and integration of volatile renewable energy sources. Digitalization is also required to manage the exchange of information on all levels of the electrical network, distribution and transmission. The Scope of the round table is to give an overview of state-of-the-art end development direction of primary substations on a high level and to identify the requirements, challenges, opportunities, benefits, and restrictions for primary substations, depending on the degree of digitalization. The focus is on the use cases enabled by the digitalization such as extended monitoring, improved asset management, supervision and control capabilities, automation and protection, improved engineering process.
Samantha Ridsdale
Country Customer Experience Lead
day 4
Thursday 15 June
09:00 a.m. CET
Roundtable 15: Digital solutions for maintenance - Benefits and challenges of digital solution implementation
Digital solutions are becoming more and more important to organize daily work. In the field of maintenance solutions do not only cover the workforce management but also allow to evaluate the condition and the importance of each electrical equipment. At the end this will lead to a systematic maintenance strategy. Roundtable 15 will discuss the benefits and also highlight the challenges to implement digital solutions from manufacturer and utility side.
Sebastiano Scarpaci​
Global Product Manager Switchgear Monitoring and Motor Drive
Featured Speakers


 

Amazing aerial panoramnic view on the Great Roman Colosseum ( Coliseum, Colosseo ,also known as Flavian Amphitheatre ) at sunset. Famous world landmark. Scenic urban landscape. Rome. Italy. Europe

Learn more about the CIRED 2023 Round Tables

Where?


LA NUVOLA – Viale Asia, 40/44 
00144 Roma RM
Italy

Booth A42

What Can You Expect?

950

Presentations

3000

International Experts

1520

Delegates

144

Exhibitors

2998

Participants