Choose your region and language

Go

Menu

FOXMAN-UN Network Management System for Wired Communications

Description

FOXMAN-UN, the FOX615 platform’s network management system, provides superior application-centric views and continuous supervision of critical services and parameters, like teleprotection. Easily migrate from legacy devices such as FOX515 to FOX615 and from SDH technology to MPLS-TP networks with its multigeneration and multitechnology support.
 

Key benefits

  • Full visibility of operational telecommunication infrastructure
  • Deep, application-centric data for visibility of critical application performance parameters
  • Multigeneration and multitechnology migration capabilities
  • Easy configuration of all service types for increased operational efficiency 

Description

A reliable and flexible communication network lies at the heart of successful electrical grid operations.  

With FOXMAN-UN, operators of critical wired communication networks gain a comprehensive and intuitive solution. You can operate your mission-critical networks with real-time network visibility, simplified service provisioning functionality, and enhanced root-cause analysis support.

 

Deep, application-centric insights

FOXMAN-UN provides enhanced application-centric views, built on decades of experience in critical communication infrastructure for power utilities, giving you unparalleled insights into the performance of essential services. 

 

Multigeneration, multitechnology support

You can also optimize opex with its multigeneration, multitechnology support. FOXMAN-UN allows you to seamlessly transition from legacy devices and technologies to modern, state-of-the-art solutions. FOXMAN-UN ensures that service configuration and network supervision remain as straightforward as in homogeneous solutions, making the operation of heterogeneous setups manageable and efficient.

 

Full visibility into your communication infrastructure

The modern graphical interface of FOXMAN-UN represents the network at various levels, from a high-level overview of the infrastructure and status to detailed service views. It supports full fleet management functionality for communication equipment, including inventory management, software upgrades, and status supervision. FOXMAN-UN simplifies network operation and provides in-depth monitoring of service and infrastructure performance.

 

Easy configuration

Application-specific views, like the Synchronization Map, facilitate the configuration and maintenance of critical network applications. Context-sensitive menus and an intuitive operating concept ensure an outstanding user experience.

Features

Configuration Management with FOXMAN-UN

  • FOXMAN-UN automatically discovers and uploads network element data, including position, type, and cross-connection tables.
  • FOX615 networks can be configured offline and later downloaded during installation.

Graphical Network Management

  • FOXMAN-UN provides graphical and hierarchical representation of the network.
  • No limits on hierarchical levels, and custom customer-specific background bitmaps can be selected.     

Alarming and Supervision

  • FOXMAN-UN continuously supervises alarms in network elements (e.g., loss of signal, synchronization, frame).
  • It detects state changes and supports five alarm severity levels.
  • Operators can modify individual alarm severity.

Security Management

  • It provides configurable access control features for individual user accounts and network partitioning.

Integrated Communication Equipment

  • FOXMAN-UN integrates various Hitachi Energy communication equipment, such as NSD570, FOX615, FOX515,E TL600, EDS500, AFS670, as well as 3rd party devices.
  • It serves as an overall management system, supervising diverse network element types.
  • These elements include different technologies like optical fibers and power line carrier communication.

Performance Management

  • Performance management oversees individual data channels’ quality within a network. 
  • Alarms are triggered if predefined threshold levels are exceeded.
  • Facilitates network operators in maintaining high service quality for subscribers.
  • Constant supervision ensures optimal performance.
  • Performance data in network elements adheres to the ITU-T G.826 standard. 

Synchronization view

  • Provides an overview of paths and dependencies (synchronization map). 
  • Collects current synchronization timing source information from FOX515/512 or FOX615/612 network elements.
  • Displays this data graphically for easy visualization

Contact us

Submit your enquiry and we will contact you