Grid code compliant solutions for renewable plants
Harnessing renewables to supplement the grid
Transmission and distribution of electricity through a power grid that combines power generated at all voltage levels from intermittent renewable sources along with traditional generation is very challenging. While generating power from traditional fuel sources can be scheduled, renewable power generation is less predictable. With a high penetration of renewables, they are requested to contribute to stabilizing frequency and voltage.
Hitachi Energy offers renewable plant automation solutions that help in simplifying plant operations, improving grid compliant renewable power production and maximizing asset return on investments. The pioneering automation technology provides monitoring and control for individual plants, generating energy from a mix of renewable sources, through to the remote management of a fleet of plants.
Solutions
- e-mesh Manager: Power Management
- e-mesh Service: Remote Monitoring
- e-mesh Service: EnCompass Agreements
Monitor, control and operate all your renewable power plants in-real time. The unified e-mesh Manager plant SCADA and control functionalities allows you to seamlessly manage multiple PV and winds plants, spread across various locations. The holistic solution include power production optimization, fleet analysis, grid integration and real-time plant monitoring using ergonomic HMI. For wind farms, wake-based power optimization is offered with the aim of achieving 4% to 7% production improvement.
Related offering
Contact us
Submit your enquiry and we will contact you