Figeholm HDLP
Figeholm HDLP
High-density polyester laminated pressboard Figeholm HDLP is the strongest pressboard laminate. It is made according to a special recipe from Figeholm Elboard® HD and laminated with polyester resin in a dry process.
Figeholm HDLP offers the best flexural strength and best mechanical properties in case of a short-circuit failure and is therefore preferable for use in transformers, where the highest material stresses occur.
Why Hitachi Energy?
- More than 150 years of experience in insulation
- Complete range of insulation products for liquid-filled transformers; comprehensive range for dry-type
- Complete range of insulation products for transformers from 11 kV up to 1,200 kV AC and 800 kV DC
- Material excellence
- Advanced technology to scan the quality of pressboard
- Approved supplier to major utilities worldwide
- Global footprint
Product scope:
- Power transformers
- Maximum size of the laminated blocks: up to 4,100 mm x 3,100 mm
- Maximum thickness: 200 mm
Something caught your eye?
Our sales team will get in touch with you