Choose your region and language

Go

Menu

Dehydrating Breathers

Keep the moisture away from your transformers

Moisture is a leading cause of transformer aging. Avoiding its ingress into the insulation is paramount to avoiding unplanned outages and maximizing equipment lifetime. Hitachi Energy Dehydrating Breathers are designed to absorb moisture from the intake of air into the transformer during the thermal contraction of the oil.

 

Key Features

  • Large offering to suit every oil volume size
  • Robust design and field-proven reliability
  • Quality-driven production
  • Quick Quotes and Deliveries

 

Applications

  • Liquid-filled distribution and power transformers with conservator for IEC and IEEE/ANSI markets
  • On-load tap-changers

Precision and Quality

Before leaving our factory, each dehydrating breather is thoroughly tested for accuracy and efficiency.

 

  • Dimensional control
  • Dielectric strength of contacts
  • Paint and surface control
  • Conformity with customer requirements

Quick Quotes and Deliveries

We offer standard prices and quick delivery times for the products listed in Our Offerings. Our engineers can also provide customized solutions for your application if necessary.

Hitachi Energy offers a comprehensive portfolio of transformer accessories and services to meet our customers' evolving needs. We can bundle multiple accessories together so that transformer manufacturers can focus on delivering to their customers on time and without hassle.

Dehydrating Breathers

See our offerings

Dehydrating Breathers
Dehydrating Breathers

Services to keep your measurement and safety devices fit

Measurement and Monitoring Devices

Browse our other devices for transformers measurement and safety

Support team

Our team is available 24/7.

Contact us

Submit your enquiry and we will contact you