Valves
Hitachi Energy produces a comprehensive range of transformer valves for liquid-filled transformers that allow a device to be disconnected from the circuit without lowering the oil level below that of the valve itself. Our offering also includes throttle valves and flanged ball valves. Our focus on material excellence and a broad selection of different types of valves make Hitachi Energy your partner of choice
Key Features
- Available in throttle valves NW80, with short or long lever, and ball valves without flange, with single or double flange
Transformer Valves
Precision and Quality
Before leaving our factory, each transformer wheel is thoroughly tested for accuracy and efficiency.
- Dimensional control
- Dielectric strength of contacts
- Paint and surface control
- Conformity with customer requirements
Quick Quotes and Deliveries
We offer standard prices and quick delivery times for the products listed in Our Offerings. Our engineers can also provide customized solutions for your application if necessary.
Hitachi Energy offers a comprehensive portfolio of transformer accessories and services to meet our customers' evolving needs. We can bundle multiple accessories together so that transformer manufacturers can focus on delivering to their customers on time and without hassle.
Related Documents
- Ball Valves
- Butterfly Valves
- Liquid Draining Valves