Assemblies for high power applications
Hitachi Energy offers assemblies for applications in various environments like research & development, laboratory and production.
The semiconductor devices are designed to switch very high current rise rates (di/dt) for Pulse Power applications. They feature fast turn-on, very high current and high voltage blocking capability.
Due to higher reliability and lower maintenance costs, Hitachi Energy's optimized assemblies are increasingly replacing thyratrons and ignitrons.
We offer assemblies covering the range of voltage up to 120 kV and current up to 200 kA using series and parallel connections. Custom build assemblies are available on request.
For application inquiries, please fill out the following form: Assembly questionnaire
- Closing switches
- Modulator switches
- Crowbars
- Diodes
- Pulse Rectifiers
Applications
- Radar power supply switches
- Food sterilisation
- Rock blasting
- DgNOx/DeSOx dust precipitation
- Laser power supplies
| Part Number | Technology | Cooling | Max. Voltage [kV] | dI/dt [kA/us] | Imax [kA] | Pulse width [us] | Rep. Rate [Hz] |
|---|---|---|---|---|---|---|---|
| 5SVC 032700E00 | High dI/dt IGCT's |
Air | 5.6 | 6 | 1.2 | 2 | 1350 |
| 5SVC 083600E00 | High dI/dt IGCT's | Water | 20 | 10 | 12.6 | 12 | 300 |
| 5SVC 163500E00 | High dI/dt IGCT's | Water | 40 | 4 | 4.0 | 1000 | 25 |