Standard recovery diodes
Diodes can be subdivided into two main classes: Rectifier diodes and fast diodes. Rectifier diodes are split into two sub-classes: Standard rectifier diodes and avalanche diodes. Rectifier diodes are generally used for conversion of AC (alternating current) to DC (direct current).
Standard rectifier diodes are optimized with respect to low conduction losses and are able to handle very large currents.
Avalanche diodes are self protected against transient over-voltages.
For downloading and printing of data sheets in pdf format, click on the part numbers.
- Avalanche diodes
- Standard rectifier diodes
- Downloads
Part number | VRRM (V) | IFAVM (A) | IFSM (kA) | Package* (mm) | Offer |
---|---|---|---|---|---|
5SDA 11D1702 | 1700 | 1310 | 15.0 | 60/34 | Request |
5SDA 27F2002 | 2000 | 2700 | 31.0 | 75/47 | Request |
5SDA 24F2303 | 2300 | 2350 | 29.0 | 75/47 | Request |
5SDA 10D2303 | 2300 | 1140 | 13.5 | 60/34 | Request |
5SDA 09D2604 | 2600 | 1020 | 11.5 | 60/34 | Request |
5SDA 08D3205 | 3200 | 910 | 9.2 | 60/34 | Request |
5SDA 21F3204 | 3200 | 2110 | 26.0 | 75/47 | Request |
5SDA 07D3806 | 3800 | 790 | 7.6 | 60/34 | Request |
5SDA 16F3806 | 3800 | 1620 | 20.5 | 75/47 | Request |
5SDA 06D5007 | 5000 | 690 | 7.0 | 60/34 | Request |
5SDA 14F5007 | 5000 | 1410 | 17.5 | 75/47 | Request |
Something caught your eye?
Our sales team will get in touch with you