Phase controlled thyristors (PCT)
Thyristors are typically used as phase-controlled current valves for AC to DC conversion and vice versa, operating at low frequencies (most often around AC line frequency). In the conducting state, thyristors feature very low losses, making them attractive devices to efficiently control very high currents and energies.
All Hitachi Energy thyristors are press-pack devices. They are pressed with a relatively high force onto heat-sinks which also serve as electrical contacts to the thyristor terminals.
For downloading and printing of data sheets in PDF format, click on the part numbers.
- 1800 V
- 2800 V
- 4200 V
- 5200 V
- 6500
- 7200 V / 8500 V
Part Number | VDRM (V) | ITAV (A) | ITSM (kA) | Package* (mm) | Offer |
---|---|---|---|---|---|
5STP 07D1800 | 1800 | 760 | 9.0 | 60/34 | Request |
5STP 18F1810 New | 1800 | 1780 | 21.0 | 75/47 | Request |
5STP 27H1800 | 1800 | 2940 | 50.5 | 102/63 | Request |
5STP 42L1800 | 1800 | 4310 | 64.0 | 120/78 | Request |
5STP 50Q1800 | 1800 | 6100 | 94.0 | 150/100 | Request |
*Note: maximum diameter / pole-piece diameter
# Contact factory
Something caught your eye?
Our sales team will get in touch with you