Choose your region and language

Go

Menu

Auxiliary relays

Auxiliary relays are valuable for installations where high operating time and contact rating (heavy breaking duty) requirements exist or where normal industrial-type relays are not optimal. These relays are especially suitable for protection and control circuits, highly corrosive environments, or regions where there is an increased expectation of seismic activity. A key aspect of this latest solution is that functions such as tripping, interlocking, and multiplying can be readily and easily achieved with only a single relay or a combination of relays.

Product image for: Auxiliary relays

Our offering:

RSMB 1/2

RSMB relays are operating auxiliary relays intended for general purpose applications. The relays are also suitable for tripping, blocking, interlocking etc. in protection, control and industrial systems. The relays have a rugged construction with a dust proof cover. RSMB 1 has up to 7 contacts and RSMB 2 has up to 15 contacts. Some models have LED indication for operation.

RSMB 1
RSMB 2

Something caught your eye?

Our sales team will get in touch with you