Grid-eMotion Flash
Charging in 20 seconds
Previously known as TOSA, this flash-charging technology allows for ultra-fast charging at intermediate stops optimizing operational cost and availability for fleet operators.
Grid-eMotion® Flash charging solution is a viable solution for urban mass transit, making catenaries, large and heavy batteries, range and schedule limitations as well as greenhouse gas and noise emissions a thing of the past.
Hitachi Energy has developed and optimized its flash-charging technology and onboard traction equipment for high-frequency and high-capacity bus routes. By selecting the appropriate technologies and ensuring optimal energy management, the system can save as much as 1,000 tons of CO2 on a bus line covering approximately 600,000 kilometers per year. In addition, the e-bus’ energy costs are 30 percent below those of a diesel bus.
Features:
- Fully automated fast charging stations installed at some bus stops
- Catenary-free operation
- 20-second charging time
- Short-range and cost-optimal onboard batteries
- Battery capacity from 70 to 130 kWh
- Solution for 18 and 24 meters buses
- Zero-emission mass transit solution
- No communication required between infrastructures and buses
- Same time table, frequency, quantity of passengers and buses as diesel fleet
- Energy storage for peak shaving can be proposed according to local grid requirements and line operation
Humanising Energy
In Nantes, France, Hitachi Energy’s unique flash-charging technology, Grid-eMotion® Flash, is helping the city to transition to sustainable mobility.
Grid-eMotion Flash enables Semitan, the bus operator, to flash-charge its e-buses within seconds at passenger stops. Moreover, the reduced size of the batteries increases passenger capacity. Thanks to this solution, passengers now enjoy a cleaner, quieter and smoother journey.
Something caught your eye?
Our sales team will get in touch with you