Surge arrester MVR
Surge arrester for systems up to 1 kV
MVR is a surge arrester with metal-oxide (MO) resistors without spark gaps, designed and tested with reference to IEC 60099-4.
It is used for secure protection of medium voltage systems against overvoltages from atmospheric discharges and switching conditions.
Applications
- Power electronics
- High-voltage cable sheath
- Low-voltage motors
- Components of low-voltage secondary equipment
Brief performance data
MVR K5 | MVR K10 | MVR G5 | MVR G10 | ||
---|---|---|---|---|---|
Maximum system voltage (Us) | kV | 1 | 1 | 1 | 1 |
Continuous voltage through arrester (Uc) | kVrms | 0.44-0.8 | 0.44-0.8 | 1.0-6.6 | 1.0-6.6 |
Nominal discharge current (In) | kApeak | 5 | 10 | 5 | 10 |
Applicable current | AC, DC | AC, DC | AC | AC |
For more details see the data sheet in downloads below.
Get to know more
Something caught your eye?
Our sales team will get in touch with you