Selecciona tu región e idioma

Menú

La digitalización hecha realidad

Centro de TXpert™: Digitalización para cada transformador*

TXpert™ Hub: Digitalization for every transformer*

TXpert™ Hub: Digitalize every transformer

TXpert™ Hub is the heart of Hitachi Energy’s TXpert™ Ecosystem. It enables you to take simple steps to digitalize your transformer; liquid filled or dry; new or retrofit; regardless of its brand.

TXpert™ Hub collects data from sensors, watches interdependencies, and trends their evolution based on configurable thresholds. It acts as the secure firewall for communication going up from or down to the transformer, allowing safe remote monitoring.

The open, scalable, and manufacturer-agnostic TXpert™ Hub grants flexibility to integrate and qualify third-party devices as TXpert™ Ready Sensors, collecting data seamlessly from other new and existing equipment.

TXpert™ Hub’s simple pre-packaged offering is modular and scalable, allowing the users to start small and expand with time or with changing conditions of the asset. It also unlocks entry to a complete ecosystem of software, services, and solution which enables Hitachi Energy to customize its offerings and services to your needs.

TXpert™ Hub is built with cybersecurity at its core, it is industry-leading with 3rd party certification and continuous monitoring of threats. It is certified IEC 62443-4-2, conforms to IEEE1686, and enables conformity to NERC-CIP standards. Thanks to an IEC 62443-4-1 and ISO27001 certified development team.

Unified approach across transformer applications:

The prepackaged offering of TXpert™ Hub allows us to answer most customer needs, but it can also be engineered to order to fit your specific requirements. All options are offered for new or retrofit applications, however, some limitations might exist due to the transformer design.

The topology of the Distribution grid is evolving and becoming much more complex. Real-time information is increasingly fundamental for efficient operation. TXpert™ enabled digital distribution transformers are ideally suited for this - enabling the integration of renewables, industry, and infrastructure applications.

Our TXpert™ Hub Dry Basic allows temperature monitoring of up to three windings and cooling control based on configurable thresholds. This helps extend the lifetime of a transformer by cooling the windings to avoid insulation degradation.

Our TXpert™ Hub Dry Basic + allows, additionally, to calculate hotspots and aging of the transformers. As well as meter-grade power quality measurements like harmonics, power factor, or current and voltage unbalance. These greater analytics, allow the user to understand the impact of external factors like renewables, electric charging stations, or increased demand on the transformer and the grid.

 

Our Applications

wind turbines in the Oiz eolic park

Wind Farm

Analyze transformer ageing due to repetitive fluctuations in wind conditions.

  • TXpert™ Hub Dry Basic+ in the nacelle
  • TXpert™ Hub Power Transformer Basic in the substations
Aerial photo of new energy solar photovoltaic panels outdoors at sunrise

Solar Farm

Recognize premature signs of degradation due to prolonged high temperatures exposure

  • TXpert™ Hub Distribution Transformer Basic
     

Data Center

Track all health KPIs of your assets centrally, while using cyber-secure monitoring systems and services.

  • TXpert™ Hub Distribution Transformer Basic+ and Power Transformer Advanced
  • APM Edge

Municipality

Understand the effects of the increasing number of charging stations on your grid

  • TXpert™ Hub Distribution Transformer Basic+
Aerial view of a high voltage substation.

TSO Substation

Avoid dispatching personnel to the site, reducing associated costs and risks

  • TXpert™ Hub Power Transformer Basic+
  • APM Edge
  • TXpert™ Remote Services
Hydro electric Electricity power plant  - powerplant waterfall over dam after storm

Power Generation Plant

Tap into OEM and service expertise to plan and execute adequate maintenance

  • TXpert™ Hub Power Transformer Basic+
  • APM Edge
  • TXpert™ Services

Metal Plant

Understand overload capability to unlock momentary increases in production

  • TXpert™ Hub Power Transformer Advanced
Aerial drone view of petrol industrial zone or oil refinery in Yaroslavl, Russia during sunset time.

Chemical Plant

Delay an unplanned shutdown to suit your established schedule

  • TXpert™ Hub Power Transformer Basic+Remote Services

Built on decades of transformer monitoring experience, CoreTec™ 5 enables making smarter decisions based on data-driven intelligence on the current and future operational health of your transformer assets.

Fully configurable, it can integrate vendor-agnostic TXpert™ Ready sensors, aggregating signals like temperature, current, voltage, dissolved gases, bushing electrical signals, tap-changer mechanical changes, and others.

The collected data is converted into actionable intelligence, based on IEC and IEEE standards boosted by Hitachi’s Energy expertise in manufacturing and servicing transformers.

Built-in, networking, wireless and cellular capabilities enable secure remote monitoring of substation or cloud services with minimal investments. Cybersecurity hardware and software hardening are certified by third-party agencies.

 

Subscribe to our cybersecurity e-mail alerts and notifications

Hitachi Energy is committed to offering products, systems, and services that clearly address cybersecurity. Proper and timely handling of cybersecurity incidents and software vulnerabilities is one important factor in helping our customers minimize risks associated with cybersecurity. If you would like to receive regular alerts and notifications about software vulnerabilities affecting Hitachi Energy solutions, please fill in the form below. You may unsubscribe at any time.

Click here to register

Live, interactive session:

Join us on March 15, 2023 for an exclusive, live, and interactive webinar with our global product manager and TXpert™ Hub expert, Lony Tehini, and learn how to transform your transformer operations to unlock the full potential of digitalization.

Gain valuable insights and ask your questions live, as Lony shares how TXpert™ Hub enables effective digitalization of any transformer, delivering actionable intelligence to help you reduce costs, mitigate risks, and enhance environmental performance.

Register now and #MakeDigitalReal for your transformers.*

*Registration will open on February 23, 2023

TXpert™ Hub: Digitalize every transformer

*some limitations exist on HVDC transformers.

Centro de TXpert™: Digitalice cada transformador

El TXpertÔ Hub es el corazón del ecosistema TXpert™ Hitachi Energy. Le permite tomar pasos simples para digitalizar su transformador; lleno de líquido o seco; nuevo o reacondicionado; independientemente de su marca.

TXpert™ Hub recopila datos de sensores, observa las interdependencias y marca las tendencias de su evolución en función de umbrales configurables. Actúa como el cortafuegos seguro para la comunicación que sube o baja hacia el transformador, lo que permite un monitoreo remoto seguro.

El TXpert™ Hub abierto, escalable e independiente del fabricante otorga flexibilidad para integrar y calificar dispositivos de terceros como TXpert™ Ready Sensors, recopilando datos sin problemas de otros equipos nuevos y existentes.

La oferta simple preenvasada de TXpert™ Hub es modular y escalable, lo que permite a los usuarios comenzar de a poco y expandirse con el tiempo o con condiciones cambiantes del activo. También desbloquea la entrada a un ecosistema completo de software, servicios y soluciones que permite a Hitachi Energy personalizar sus ofertas y servicios según sus necesidades.

El centro TXpert™ está construido con la ciberseguridad en su esencia, es líder en el sector con certificaciones de terceros y monitoreo continuo de amenazas. Cuenta con la certificación IEC 62443-4-2, cumple con IEEE1686 y permite la conformidad con los estándares NERC-CIP. Gracias a un equipo de desarrollo con certificación IEC 62443-4-1 e ISO27001.

Mire el video en LinkedIn

Enfoque unificado en todas las aplicaciones de transformadores:

La oferta preenvasada de TXpert™ Hub nos permite responder a la mayoría de las necesidades de los clientes, pero también puede diseñarse para que se adapte a sus requisitos específicos. Todas las opciones se ofrecen para aplicaciones nuevas o de modernización; sin embargo, pueden existir algunas limitaciones debido al diseño del transformador.

La topología de la red de distribución está evolucionando y volviéndose mucho más compleja. La información en tiempo real es cada vez más fundamental para una operación eficiente. Los transformadores de distribución digital habilitados para TXpert™ son ideales para esto, lo que permite la integración de renovables, industria y aplicaciones de infraestructura.

Nuestro sistema TXpert™ Hub Dry Basic permite monitorear la temperatura de hasta tres bobinados y controlar la refrigeración en función de umbrales configurables. Esto ayuda a prolongar la vida útil de un transformador al enfriar los bobinados para evitar que el aislamiento se degrade.

Nuestro centro TXpert™ Dry Basic + permite, además, calcular los puntos calientes y el envejecimiento de los transformadores. Además de mediciones de calidad de potencia de grado medidor como armónicos, factor de potencia o desequilibrio de corriente y voltaje. Estos análisis más amplios permiten al usuario comprender el impacto de factores externos como energías renovables, estaciones de carga eléctrica o una mayor demanda en el transformador y la red.

 

Nuestras aplicaciones

wind turbines in the Oiz eolic park

Granja eólica

Analizar el envejecimiento del transformador debido a fluctuaciones repetitivas en las condiciones del viento.

  • TXpert™ Hub Dry Basic+ en la góndola
  • Transformador de potencia básico del concentrador TXpert™ las subestaciones
Aerial photo of new energy solar photovoltaic panels outdoors at sunrise

Granja solar

Reconocer los signos prematuros de degradación debido a la exposición prolongada a altas temperaturas

  • Transformador básico de distribución del concentrador TXpert™
     

Centro de datos

Realice un seguimiento central de todos los KPI de salud de sus activos, mientras utiliza sistemas y servicios de monitoreo ciberseguros.

  • Transformador de distribución de concentrador TXpert™+ y transformador de potencia avanzado
  • Borde de APM

Municipalidad

Comprender los efectos del creciente número de estaciones de carga en su red

  • Transformador de distribución de concentrador TXpert™ Basic+
Aerial view of a high voltage substation.

Subestación TSO

Evite despachar personal al sitio, reduciendo los costos y riesgos asociados

  • Transformador de potencia de concentrador TXpert™́ Basic+
  • Borde de APM
  • Servicios remotos de TXpert™
Hydro electric Electricity power plant  - powerplant waterfall over dam after storm

Planta de generación de energía

Aprovechar la experiencia del OEM y del servicio para planificar y ejecutar el mantenimiento adecuado

  • Transformador de potencia de concentrador TXpert™́ Basic+
  • Borde de APM
  • Servicios de TXpert™

Planta de metal

Comprender la capacidad de sobrecarga para desbloquear aumentos momentáneos en la producción

  • Transformador de potencia de concentrador avanzado TXpert™
Aerial drone view of petrol industrial zone or oil refinery in Yaroslavl, Russia during sunset time.

Planta química

Retrasar un apagado no planificado para que se adapte a su horario establecido

  • Servicios básicos+remotos del transformador de potencia del concentrador TXpert™

Basado en décadas de experiencia en el monitoreo de transformadores, CoreTec 5 permite tomar decisiones más inteligentes basadas en la inteligencia basada en datos sobre el estado operativo actual y futuro de sus activos de transformadores.

Completamente configurable, puede integrar sensores TXpert™Ready independientes del proveedor, agregando señales como temperatura, corriente, voltaje, gases disueltos, señales eléctricas del buje, cambios mecánicos del cambiador de tomas y otros.

Los datos recopilados se convierten en inteligencia procesable, en función de los estándares IEC e IEEE impulsados por la experiencia energética de Hitachi en la fabricación y el servicio de transformadores.

Las capacidades integradas, de redes, inalámbricas y celulares permiten el monitoreo remoto seguro de los servicios de la subestación o la nube con inversiones mínimas. el fortalecimiento del hardware y el software de ciberseguridad están certificados por agencias externas.

 

Suscríbase a nuestras alertas y notificaciones por correo electrónico de ciberseguridad

Hitachi Energy se compromete a ofrecer un producto, sistema y servicio que aborde claramente la ciberseguridad. El manejo adecuado y oportuno de incidentes de ciberseguridad y vulnerabilidades del software es un factor importante para ayudar a nuestros clientes a minimizar riesgos asociados a la ciberseguridad. Si desea recibir alertas y notificaciones periódicas sobre las vulnerabilidades de software que afectan a las soluciones de Hitachi Energy, complete el formulario a continuación. Puede cancelar su suscripción en cualquier momento.

Haga clic aquí para registrarse

*existen algunas limitaciones en los transformadores de HVDC.

Ofertas relacionadas

power plant engineer for substation

Contacto

Envíe su consulta y nos pondremos en contacto con usted