Distribution Transformers Panels

Distribution Transformers

As one of the world leaders in distribution transformers, Hitachi Energy offers the widest portfolio of distribution transformer products that are designed for reliability, durability, and efficiency required in utility, industrial, and commercial applications.

Hitachi Energy offers both liquid-filled transformers and dry-type transformers that are manufactured in accordance with the most demanding, international standards and industry demand. 

Top 3 reasons to choose Hitachi Energy for distribution transformers

Our Innovative Solutions

Transformers with Transient Voltage Protection (TVP) Technology

Explore our portfolio of solutions for Liquid-filled and Dry-type distribution transformers

Single-phase distribution transformers up to 315 kVA

Medium distribution transformers (316-2,499 kVA)

Large-Medium (up to 10 MVA) and Large (up to 25 MVA) distribution transformers

power plant engineer for substation

Contact us

Submit your enquiry and we will contact you