FOXMAN-UN

A Network Management System for Hitachi Energy communication equipment

A reliable & flexible communication network lies at the heart of successful electrical grid operations. A comprehensive management system can ensure this reliability and flexibility by providing accurate realtime status information, the ability to analyse network disturbances quickly and fast reconfiguration of routes as required.

FOXMAN-UN, one of the elements in Hitachi Energy's comprehensive NMS suite, is a powerful toolset providing all the essentials of a Network Management System, such as network status, alarm notification, and enhanced circuit provisioning functionality.

The graphical user interface presents the deployed network on many different levels, from an overview of the entire network down to equipment ports. Detailed status information can also be retrieved directly from alarm list entries.

Special views, such as Synchronisation Status, support the configuration and maintenance of your communication network, while context-sensitive menus, an intuitive operating concept, and an online help system, make FOXMAN-UN easy to use.

FOXMAN-UN is a modular system, generally used for networks having more than 10 elements. It can be expanded to manage networks with up to 5,000 elements and offers features for access and backbone networks.

FOXMAN-UN Network Management System

Various tools help you to keep an eye on your network

power plant engineer for substation

Contact us

Submit your enquiry and we will contact you