TropOS 1420 outdoor mesh edge node
Tropos 1420 wireless mesh edge nodes enable cost-effective, secure IP communications for utility, mining, oil and gas, and industrial operations. Edge nodes enable customers to monitor and control field automation endpoints such as intelligent electrical devices, industrial process controllers, and SCADA devices. Using the automatic interference avoidance capabilities of Tropos Mesh technology, they provide superior reliability by accessing up to 653 MHz of RF spectrum.
Key highlights
- Superior reliability with interference avoidance
- Maximized network performance and capacity
- Defense-in-depth at network edge
- Compact and lightweight design
- Product details
- Specifications
- Resources
Overview
Historically, utilities and industrial companies have often used proprietary low-speed wireless communication devices with little network security. The Tropos 1420 provides a cost-effective way for utilities and industrial companies to implement high-speed communication networks with advanced standards-based security features.
Each Tropos 1420 implements a multi-layer, multi-application security model that provides defense-in-depth. Traffic from multiple applications and user groups to be segregated on separate virtual local area networks (VLANs) each with their own quality of service policy and security. The Tropos 1420 employs RADIUS, 802.1x, and 802.11i authentication, AES encryption, and HTTPS-based remote access to secure field area networks from unauthorized devices, users, and snooping. It supports serial and Gigabit Ethernet connectivity as well as DNP3, IEC 61850 and Modbus, to provide future-ready operation without the need to rip-and-replace legacy automation devices. In addition, the product family’s operating software provides the technical controls required to support NERC CIP v5 compliance.
Using the automatic interference avoidance capabilities of Tropos Mesh technology, they provide superior reliability by accessing up to 653 MHz of RF spectrum. Tropos 1420 edge nodes use 802.11a/b/g/n wireless standards to deliver 600 Mbps total wireless data rate, 300 Mbps at 2.4 GHz, and another 300 Mbps at 5 GHz.
Benefits
- Decentralized architecture optimizes throughput in real time and ensures scalability
- Automatic RF channel and band selection, coupled with access to 653 MHz of spectrum, provides superior interference avoidance
- Network performance and capacity maximized by automatic optimization of power and rate on per-connection and per-packet basis
- Integrated firewall and IPsec VPN to enable defense-in-depth security at network edge
- Cost-effective, compact, lightweight design streamlines site sourcing and deployment
Applications
Industrial companies increasingly depend on wireless communication networks to monitor and control thousands of automation devices in the field. All TropOS mesh routers support a core set of advanced features that enable them to be used in a wide variety of applications and operate in the same network. Each model of TropOS mesh router also offers hardware and software optimized for specific applications, such as:
- Automated metering infrastructure and distribution automation for utilities
- Telemetry and stockyard management systems for mining
- Wellhead monitoring and logging for oil and gas
- Traffic signal management and video monitoring for transportation and smart cities
- Process control for refining and chemicals; and SCADA for a variety of industries.
The TropOS 1420 is specifically designed for applications such as:z
- Electricity distribution automation
- Aggregating oil and gas well pad connectivity for flow computers and video to a TropOS broadband wireless mesh network
- Communications for oil field pump off controllers
- SCADA communications
- Process control and automation applications