TropOS 6430-T
Broadband Wireless Mesh Router with Integrated TeleOS Unlicensed 900 MHz PTMP/PTP Access Point.
The TropOS 6430-T combines a TropOS broadband mesh router with a TeleOS narrowband unlicensed 900 MHz point-to-multipoint (PTMP) or point-to-point (PTP) access point. It is a high-performance broadband mesh router, with 2x2 MIMO support in both the 2.4 GHz and 5 GHz frequency bands.
Key highlights
- With a TeleOS narrowband unlicensed 900 MHz point-to-multipoint (PTMP) or point-to-point (PTP) access point.
- With 2x2 MIMO support in both the 2.4 GHz and 5 GHz frequency bands.
- Enables connectivity of remote endpoints at low to medium speeds
- Product details
- Resources
Overview
The TeleOS narrowband PTP/PTMP radio enables connectivity of remote endpoints at low to medium speeds. Integration of a TropOS mesh router and a TeleOS PTP/PTMP access point into a single enclosure simplifies installation, reduces management costs, and increases system reliability. In addition, the integrated GPS improves asset tracking.
The TropOS 6430-T enables utilities, oil and gas companies, and other industrial concerns to securely deploy field automation communication. It offers a multi-layer, a multi-application security model that provides multiple layers of security through advanced standards-based security features for field area networks such as built-in firewalls and IPsec VPN. The TropOS 6430-T enables traffic from multiple applications and user groups to be segregated on separate virtual local area networks (VLANs), each with its own address space, security policies, and Quality of Service (QoS) policies. The TropOS 6430-T security features provides needed support for NERC CIP compliance.
Download the TropOS 6430-T data sheet for additional information and contact sales with any questions.