Phase controlled thyristors (PCT)

Thyristors are typically used as phase-controlled current valves for AC to DC conversion and vice versa, operating at low frequencies (most often around AC line frequency). In the conducting state, thyristors feature very low losses, making them attractive devices to efficiently control very high currents and energies.

All Hitachi Energy thyristors are press-pack devices. They are pressed with a relatively high force onto heat-sinks which also serve as electrical contacts to the thyristor terminals. 

For downloading and printing of data sheets in PDF format, click on the part numbers.  

Part Number VDRM (V) ITAV (A) ITSM (kA) Package* (mm) Offer
1800  760 9.0 60/34
1800 1780 21.0 75/47
1800 2940 50.5 102/63
1800 4310 64.0 120/78
1800 6100 94.0 150/100

 

*Note: maximum diameter / pole-piece diameter

# Contact factory