Outdoor power supply and battery backup unit Ceraun 1 and 2
Description
The Ceraun 1 and Ceraun 2 outdoor power supply and battery backup units provide reliable PoE (power over Ethernet) power for Tropos outdoor mesh routers, wired clients and network backhaul equipment.
Benefits
- Ceraun 1 is ideal to support video camera and AMI collector applications
- Ceraun 2 is designed for point-to-point radio, point-to-multipoint radio or fiber multiplexer
- Battery support provides backup power to both TropOS and wired client or network backhaul device
- Benefits
- Resources
Ceraun 1 is designed to power a Tropos mesh router and a wired client such as a video camera or AMI collector. Ceraun 2 is designed to power a Tropos mesh router and a network backhaul device such as a point-to-point radio, point-to-multipoint radio or fiber multiplexer.
The battery in either Ceraun 1 or Ceraun 2 will provide backup power to both the Tropos router and the wired client or network backhaul device. If the AC power input to the Ceraun 1 or Ceraun 2 fails, it provides 24 VDC to the connected Tropos router and 48 VDC to the wired client. The transition from 48 VDC to 24 VDC is detected by the Tropos router, which sends an alarm trap to the Supros network management system indicating AC power has failed.
The length of time that the unit can power the router and its client depends on a number of factors, including the duty cycle of the attached Tropos router, the actual power consumption of the client, the age of the battery and the ambient temperature of the installation. The Ceraun’s internal battery is field replaceable.
Contact us
Submit your enquiry and we will contact you