Dead Tank Circuit Breakers up to 245 kV
High performance breakers with up to 90 kA short circuit breaking current
A complete range of Dead Tank Circuit Breakers (DTB) at 245 kV provide options for applications with higher than standard asymmetry requirements (X/R ratio) and the highest short circuit capacity in the industry at 90 kA. Utilizing technology pioneered by Hitachi Energy and used across the industry today, the robust Dead Tank Circuit Breaker line features slipover current transformers and requires no capacitors up to 63 kA.
For shunt reactor protection, Hitachi Energy now offers Dead Tank Circuit Breakers with applied Metal Oxide Varistors (MOVs). This solution increases the reliability of the breaker by limiting damaging overvoltage’s.
Applications
Line, transformer, reactor and capacitor switching
Point-on-wave switching
High seismic applications
High altitude applications
Why Hitachi Energy?
Extreme 90 kA short circuit interrupting ratings and high asymmetrical fault capabilities
Enhanced safety and simplified maintenance
Rated up to and including 63 kA with no external line to ground capacitors
Slipover current transformers that are added or removed without disassembly, reduce maintenance downtime and eliminate contamination risk
Widely installed base in all environments and applications
Global service organization, local everywhere
Brief performance data
DTB up to 245 kV | 245PM50-SA | 245PMG63-B | 245PMI63-B | 245PMG80 | 245PMI80 | 245PMI90 | |||
---|---|---|---|---|---|---|---|
Rated voltage | kV | 245 | 245 | 245 | 245 | ||
Short-circuit breaking current |
kA | 50 | 63 | 80 | 90 | ||
Rated current | A | ≤ 4000 | ≤ 5000 | ≤ 5000 | ≤ 5000 | ||
Interrupting time | cycles | 3 | 2 | 2 | 2 | ||
Closing and latching current | kA | 130, 150 | 164 | 208 | 234 | ||
Lightning impulse withstand level-LIWL | kV | 900, 1050 | 900, 1050 | 900, 1050 | 900, 1050 | ||
Operation type* | Single-pole operated/ Three-pole operated** |
Three-pole operated | Single-pole operated | Three-pole operated | Single-pole operated | Single-pole operated | |
Operating mechanism | FSA1 | HMB-8 | HMB-4 | HMB-8 | HMB-4 | HMB-4 |
* Single-pole operation also referred to as independent pole operation; Three-pole operation also referred to as gang operationt.
** Electrically ganged.
Related offering
Contact us
Submit your enquiry and we will contact you