Choose your region and language

Go

Menu

EconiQ™ Disconnecting Circuit Breaker LTA

The eco-efficient Disconnecting Circuit Breaker (DCB) utilizes a game-changing technology as an alternative to SF6.

The EconiQ DCB LTA combines the functionality of an eco-efficient circuit breaker and a disconnector in a single unit while reducing the footprint by up to 75 percent. This solution is suitable for both outdoor and indoor substation applications.

EconiQ DCB LTA is operating with an eco-efficient CO2 based gas mixture, which significantly reduce the CO2 equivalent emissions of the insulation medium compared to SF6 gas.

EconiQ is Hitachi Energy's eco-efficient portfolio for sustainability, where products, services and solutions are proven to deliver exceptional environmental performance.

Applications

  • Line switching
  • Transformer switching

Why Hitachi Energy?

  • Our eco-efficient gas mixture significantly reduces the CO2 equivalent emissions of the insulation medium compared to SF6 gas
  • A future-proof solution to comply with environmental regulation changes
  • Based on well-proven Hitachi Energy's high-voltage breakers technology
hitachi-energy-econiq-logo-product-left-aligned-v2-svg

Brief performance data

EconiQ Disconnecting Circuit Breaker LTA DCB LTA 72.5D1 DCB LTA 145D1
Rated voltage [kV] 72.5 123/145
Rated current [A] 2750 4000
Rated breaking current [kA] 31.5 40/31.5
Ambient temperature [°C] -50  / +40 -50 / +40

Something caught your eye?

Our sales team will get in touch with you