Withdrawable Switchgear Module COMPASS and COMPASS I 110 - 170 kV
Compact air-insulated switchgear is fully assembled and tested in factory.
A COMPASS module includes all the high voltage functions of a complete switchgear bay in a single module. It is suited for both indoor and outdoor installations. The module can be transported by ordinary vehicles or in a standard high-cube container.
Each COMPASS can include:
- Circuit-breaker
- Disconnectors with their own motor drive*)
- Earthing switches with their own motor drive*)
- Current transformers
- Voltage transformers (optional)
- Surge arresters (optional)*)
- Spring Drive FSA
- Local control cabinet
Applications
- Integration of renewable power into the grid
- Railway substations
- Substation extensions or bay replacements
Why Hitachi Energy?
- Longest experience and largest installed base with COMPASS and COMPASS I, 2000 bays in service
- COMPASS can be serviced and inspected easily by lowering a section of the module, which includes circuit-breakers, current transformers and the mobile contacts of the disconnector. The necessary operations are carried out at ground level, so safety and efficiency are ensured*)
- Delivered fully assembled and tested, energizing within 24 hours, thus allowing a faster commissioning time for the whole substation
- A COMPASS module requires up to 50% less space compared with a conventional air-insulated switchgear bay
- Global service organization, local everywhere
*) NOT valid for COMPASS I
Brief performance data
Type |
|
COMPASS | COMPASS I |
|||
---|---|---|---|---|---|---|
Circuit-breaker drive |
|
Spring Drive | Spring Drive |
|||
Rated voltage |
kV |
123 |
145 |
170 |
145 |
170 |
Rated frequency |
Hz |
50/60 |
50 | 50/60 |
50 | |
Rated continuous current* |
A |
2000 |
3150 |
|||
Rated short-circuit breaking current (1s) |
kA |
40 |
40 |
|||
Lightning impulse withstand level - LIWL* |
kV |
550 |
650 |
750 |
650 |
750 |
* Standard values as per IEC. Additional data on request.
Related offering
Contact us
Submit your enquiry and we will contact you