Engineering Services and Testing
Services in product design, material selection, prototyping, measurement, testing and calculation
We are specialized in engineering of high-quality, high-voltage electrical insulation components made of laminates and fiber composites by combining several materials with different characteristics.
Our main expertise lies in development, design, re-engineering and manufacturing technologies. Other expertise areas include:
- Material competence for thermal, mechanical and electrical behavior of polymers, laminates and fiber reinforced composite materials
- Testing (thermal, mechanical and electrical properties)
- Process technologies
- Consulting regarding design, materials and processing technologies
- 3-D measurements
- Calculation (e.g. FEM)
Available testing methods for certificate generation on reuqest:
- Thermal analyses for glass transition temperature (IEC 61006) and thermal expansion (ISO 11359-2)
- DSC (Hitachi High-Tech - NEXTA DSC600 with autosampler and intracooler)
- TMA (Hitachi High-Tech - TMA7100 with intracooler)
- Mechanical testing up to 100 kN (e.g. tensile (ISO 527), bending (ISO 178), compression (ISO 604), shear (ISO 14126), peeling) also at increased temperatures up to 200 °C
- Electrical testing (HV-endurance, electrical breakdown (IEC 60243-1), comparative tracking index CTI (IEC 60112))
- Physical properties (e.g. glass content (ISO 1172), water uptake (ISO 62), density (ISO 1183), air tightness, contact angle/surface energy)
- Long-term testing, e.g. after ageing of material (e.g. 30 days at 180 °C)
- Dimensional conformity
Applications
- Electrical insulation components of all shapes and sizes; e.g., for high voltage circuit breakers, switchgear, power conversion and transformers and, but also railway and aerospace
- Laminate components for industrial applications in small and medium-size batches for which automated manufacturing using injection molding systems is not a suitable solution
- Re-fabrication of critical insulation components in case they are not longer available in the marketplace
- Evaluation of samples, prototypes and complex parts
Why Hitachi Energy?
- First choice for repair and maintenance parts made out of fiber reinforced composites
- Short delivery times with express delivery as we machine sample parts in our own factory
- Availability of a wide range of raw materials
- Highest precision for accurate and easy assembly of parts
- Deformation-free insulation materials with superior electrical, dielectric, tracking-resistant and thermal properties, odorless and highly resistant to solvents
- Proximity to Hitachi Energy's research center and universities guarantees access to latest technology and material
- Entire manufacturing sequence for assemblies, from procurement of raw materials for construction of jigs and fixtures to fabrication, assembly and logistics
The manufacturing technologies that we have are:
- Various CNC-machines (up to 5 axis)
- Various presses for plate and shaped profile manufacturing
- Various presses for compression molding
- Filament winding (diameter up to 0.76 m, width up to 2 m)
- Vacuum infusion / RTM equipment
- Saws and grinding machines
- Adhesive bonding equipment
- Coating equipment