Hitachi Energy offers a comprehensive selection of cable glands that provide mechanical cable retention and electrical continuity via armor wire termination in liquid-filled transformers. Our focus on material excellence and a broad selection of different types of glands make Hitachi Energy your partner of choice.

 

Key Features

  • Available in M12 x 1.5 to M9 x 1.5, NPT 1/4" to NPT 3", M12 x 1.5 to M63 x 1.5, and M72 x 2 to M110 x 2.
Transformer Cable Glands

Transformer Cable Glands

Precision and Quality

Before leaving our factory, each transformer cable gland is thoroughly tested for accuracy and efficiency.

 

  • Dimensional control
  • Dielectric strength of contacts
  • Paint and surface control
  • Conformity with customer requirements

Quick Quotes and Deliveries

We offer standard prices and quick delivery times for the products listed in Our Offerings. Our engineers can also provide customized solutions for your application if necessary.

Hitachi Energy offers a comprehensive portfolio of transformer accessories and services to meet our customers' evolving needs. We can bundle multiple accessories together so that transformer manufacturers can focus on delivering to their customers on time and without hassle.

Transformer Cable Glands

Services to keep your preservation and mechanical accessories fit

Preservation and Mechanical Accessories

Browse our other accessories for transformer preservation and mechanical.

Support team

Our team is available 24/7.