Choose your region and language

Go

Menu

Power supply units

Flexible extension modules for RTU500 series

The RTU500 series modules can be used with all product lines to provide additional and extended functionality. The modules provide special functions to complete a RTU for a specific application.

 

Product image for: Power supply units

Our offering

560PSU40 DIN rail power supply unit for 110...220 V DC, 230 V AC

Power supply module for DIN rail mounting

  • Input voltage: 85...264 V AC or 85...375 V DC
  • Output voltage: 24-28 V DC, max. 2.5 A, 60 W
  • Suitable for supply of up to 8 interposing modules 23BEx0/23BA40/560FSMxx/560MPR01/560CVDxx/RTU540/RTU511
  • Suitable for redundant supply
560CVD11 Multimeter with FCD, 4U/4I

560PSU41 DIN rail power supply unit for 24...60 V DC

Power supply module for DIN rail mounting

  • Output voltage: 24 V DC, max. 2.5 A, 60 W
  • Suitable for supply of up to 8 interposing modules 23BEx0/23BA40/560FSMxx/560MPR01
500CVD12 multimeter with FCD, LO, sensor 3U3I, Io=1A

CP-E 24/2

Power supply module for DIN rail mounting

  • Input voltage: 85 … 264 VAC, 90 … 375 V DC
  • Output voltage: 24 VDC, max. 2.5 A, 60 W
  • Typical efficiency of 89 %
  • Ambient temperature range during operation -40 … +70 °C
  • Power failure buffering time: min. 20 ms at 115 V AC, min. 30 ms at 230 V AC
500CVD21 Multimeter with FCD, 4U/24I

CP-E 48/1.25

Power supply module for DIN rail mounting

  • Input voltage: 85 … 264 VAC, 90 … 375 V DC
  • Output voltage: 48 VDC adjustable, max. 1.25 A, 60 W
  • Typical efficiency of 89 %
  • Ambient temperature range during operation -40 … +70 °C
  • Power failure buffering time: min. 20 ms at 115 V AC, min. 30 ms at 230 V AC
  • For PoE+ usage adjust between 51 VDC and 57 VDC

CP-E 48/5

Power supply module for DIN rail mounting

  • Input voltage: 90 … 132 / 180 … 264 VAC, 210 … 375 V DC
  • Output voltage: 48 VDC adjustable, max. 5 A, 240 W
  • Typical efficiency of 90 %
  • Ambient temperature range during operation -40 … +70 °C
  • Power failure buffering time: min. 25 ms
  • For PoE+ usage adjust between 51 VDC and 57 VDC

Something caught your eye?

Our sales team will get in touch with you