Choose your region and language

Go

Menu

Surge arrester POLIM-C LB

Silicone-housed surge arrester of IEC class station low (SL) for AC systems

POLIM-C LB is a surge arrester with metal-oxide (MO) resistors without spark gaps directly molded in silicone housing, grey color, designed and tested according to IEC 60099-4; and it fulfills the requirement of ANSI/IEEE C62.11. Fire and smoke behavior tested and classified according to EN 45545-2.

It is used for secure protection of medium voltage systems against overvoltages from atmospheric discharges and switching conditions. The product is suitable for indoor installation only.
 

Applications

Surge protection of -

 

  • Rotating machines
  • Cable sheath
  • Components of secondary equipment

Brief performance data

    POLIM-C LB
Maximum system voltage (Us) kV 52
Continuous voltage through arrester (Uc) kVrms 4.4-4.8
Rated voltage of arrester (Ur) kVrms 0.55-6
Nominal discharge current (In) kApeak 10
Thermal energy rating (Wth) kJ/kV (Ur) 5

For more details see the data sheet in downloads below.

Get to know more

Something caught your eye?

Our sales team will get in touch with you