Choose your region and language

Go

Menu

Surge arrester POLIM-D

Silicone-housed surge arrester of IEC class distribution high (DH) for AC systems up to 52 kV

POLIM-D is a surge arrester with metal-oxide (MO) resistors without spark gaps directly molded in silicone housing, in grey color, designed and tested according to IEC 60099-4; and it fulfills the requirement of ANSI/IEEE C62.11. Fire and smoke behavior tested and classified according to EN 45545-2.

It is used for secure protection of medium voltage systems against overvoltages from atmospheric discharges and switching conditions.
 

Applications

  • Medium-voltage distribution transformer 
  • Pole mounted medium-voltage transformer 
  • Medium-voltage cable and cable termination 
  • Reactor and power line carrier (PLC) line trap 
  • Other medium-voltage distribution equipment
productImage.imageAlt

Brief performance data

    POLIM-D
Maximum system voltage (Us) kV 52
Continuous voltage through arrester (Uc) kVrms 4-36
Rated voltage of arrester (Ur) kVrms 5-45
Nominal discharge current (In) kApeak 10
Charge transfer rating (Qth) As 1.1

 

For more details see the data sheet in downloads below.

Something caught your eye?

Our sales team will get in touch with you