Dehydrating Breathers
Moisture is a leading cause of transformer aging. Avoiding its ingress into the insulation is paramount to avoiding unplanned outages and maximizing equipment lifetime. Hitachi Energy Dehydrating Breathers are designed to absorb moisture from the intake of air into the transformer during the thermal contraction of the oil.
Key Features
- Large offering to suit every oil volume size
- Robust design and field-proven reliability
- Quality-driven production
- Quick Quotes and Deliveries
Applications
- Liquid-filled distribution and power transformers with conservator for IEC and IEEE/ANSI markets
- On-load tap-changers
Dehydrating Breathers
Dehydrating Breathers Form O
Dehydrating Breathers Form A
Dehydrating Breathers Form B
Dehydrating Breathers Form C
Dehydrating Breathers Form D
Dehydrating Breathers Form E
- Dehydrating Breathers
- Form O
- Form A
- Form B
- Form C
- Form D
- Form E
Precision and Quality
Each oil temperature indicator is thoroughly tested for accuracy and efficiency before leaving our factory.
- Dimensional control
- Dielectric strength of contacts
- Paint and surface control
- Conformity with customer requirements
Quick Quotes and Deliveries
We offer standard prices and quick delivery times for our products listed in Our Offerings. If required, our engineers can also provide customized solutions for your application.
Hitachi Energy offers a comprehensive portfolio of transformer accessories and services to meet our customers' evolving needs. We can bundle multiple accessories together so that transformer manufacturers can focus on delivering to their customers on time and without hassle.
See our offerings
Form O
Form C
Form A
Form D
Form B
Form E
Related Documents
Services to keep your measurement and safety devices fit
Contact us
Submit your enquiry and we will contact you