Choose your region and language

Go

Menu

AC-AC Rail Feeder Autotransformers

Hitachi Energy's AC-AC Rail Feeder Autotransformers are typical single-phase auto-connected transformers. They are mainly used in modern high-power railway catenary systems fed with two phases, generally applied to all rail systems feeding high-speed trains, and more useful where the distance between catenary feeder substations is long. Our AC-AC Rail Feeder Autotransformers are both available in Liquid-filled Transformers and Dry-type Transformers.

 

Key Features

Liquid-filled Transformers Dry-type Transformers
  • Power: from 4 MVA to 15 MVA
  • Voltage: up to 220 kV
  • High efficiency and lower loss due to higher voltage
  • Reduced interference with communication systems thanks to a better collection of returning stray currents
  • Power: Typically up to 10 MVA or 16 MVA
  • Voltage: Typically 2x25 kV, with 52 kV class or 72.5 kV class
  • High efficiency and lower loss due to higher voltage
  • Reduced interference with communication systems because of a better collection of returning stray currents

 

Applications

Liquid-filled Transformers Dry-type Transformers
  • Typical single-phase auto-connected transformers
  • Modern high-power catenary systems fed with two-phase
  • Applied to all rail systems feeding high-speed trains
  • Typical single-phase auto-connected transformers
  • The main goal is to maintain the line voltage between the main traction substations in the HSL (High-Speed Lines)
  • Modern high-power catenary systems fed with two-phase
  • Applied to all rail systems feeding high-speed trains
AC-AC Rail Feeder Autotransformer

AC-AC Rail Feeder Autotransformer

Precision and Quality

Quality is a priority for Hitachi Energy. Hitachi Energy offers technology leadership backed by a proven record of addressing diverse challenges and improving standards. Our product portfolio is the result of research, manufacturing, and servicing transformers, making us unique in the industry. Hitachi Energy's AC-AC Rail Feeder Autotransformers are fully tested for precision and operations before dispatch.

Quick Quotes and Deliveries

We offer standard prices and quick delivery times for the products listed in Our Railway Portfolio. If necessary, our engineers can also provide customized solutions for your application.

Hitachi Energy offers a comprehensive portfolio of transformers for railways to meet our customers' evolving needs. We can bundle multiple accessories together so that transformer manufacturers can focus on delivering to their customers on time and without hassle.

AC-AC Rail Feeder Autotransformers

Services to keep your AC-AC rail feeder autotransformers fit

Transformers for railway

Browse our transformers for railways product portfolio

Support team

Our team is available 24/7.