AC-AC Rail Feeder Non-autotransformers
Hitachi Energy's AC-AC Rail Feeder Non-autotransformers are designed to increase environmental safety, reduce fire risk, and protect against vandalism. Their strong structure and design are made to resist repeated short circuits during operation with maximum reliability for continuous operations.
Key Features
- Power: up to 120 MVA
- Voltage: up to 400 kV
Applications
- 1- or 3-phases
- Use to feed single or multiple rail lines
- Use to reduce the degree of voltage imbalance on the 3-phase feeding system caused by the single-phase traction loads
AC-AC Rail Feeder Non-autotransformer
Precision and Quality
Quality is a priority for Hitachi Energy. Hitachi Energy offers technology leadership backed by a proven record of addressing diverse challenges and improving standards. Our product portfolio is the result of research, manufacturing, and servicing transformers, making us unique in the industry. Hitachi Energy's AC-AC Rail Feeder Non-autotransformers are fully tested for precision and operations before dispatch.
Quick Quotes and Deliveries
We offer standard prices and quick delivery times for the products listed in Our Railway Portfolio. If necessary, our engineers can also provide customized solutions for your application.
Hitachi Energy offers a comprehensive portfolio of transformers for railways to meet our customers' evolving needs. We can bundle multiple accessories together so that transformer manufacturers can focus on delivering to their customers on time and without hassle.